
Thermostat, KPS79
060L412266
Temperature range [°C]: 50 - 100, Reset function: Auto, Contact function: SPDT gold, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP67
060L412266
Product specifications
Characteristic | Value |
|---|---|
| Alarm Signal | Rising |
| Amb. Temp. Note | 80 °C/176 °F for max 120 min |
| Ambient temperature range [°C] [max] | 70 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 158 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | ABSBVCCCCCSCEDNVEACGLLRLVDNKKRINARMRSRoHSRoHS ChinaUAUL |
| Armoring | Yes |
| Cap. tube length fraction [in] | 78 3/4 in |
| Capillary tube length [mm] | 2000 mm |
| CE mark | Yes |
| Charge type | Adsorption |
| China RoHS compliance | Yes |
| Connection for pocket or hose | M 18 x 1.5 |
| Contact function | SPDT gold |
| Contact rating | AC15=4 A, 440 VAC1=10 A, 440 VAC3=6 A, 440 VDC13=12 W, 220 Vfor gold 1…30mA, 5...30V |
| Contains batteries | No |
| DG Indicator Profile | Other Dangerous Goods |
| Differential (FS) [K] | 4.5 K |
| Differential type | Fixed (max. value) |
| Electrical conn. comments | Metal cable gland |
| Electrical conn. Male/Female | Female |
| Electrical connection | Screwed cable entry |
| Electrical connection size | Pg 13.5 |
| Electrical connection standard | DIN 40430 |
| Electrical spec. standard | EN 60947-5 |
| EN 60947 electrical properties | Insulation: 400VPollution degree: 3Rated impulse voltage: 4 kVShort circuit prot, fuse: 16A |
| EN 60947 wiring properties | Flex, ferrules: 0.5-1.5 mm2Flex, no ferrules: 0.7-2.5 mm2Solid/stranded: 0.75-2.5 mm2 |
| Enclosure rating IP | IP67 |
| Equipment | Armored cap. tube |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Out of scope |
| Factory setting (FS) [°C] | 80.0 °C |
| Factory setting type | Dedicated |
| Material Description | KPS79 Thermostat M/10 |
| Max. sensor temperature [°C] | 200 °C |
| Max. sensor temperature [°F] | 392.0 °F |
| Packing format | Multi pack |
| Product accessories | Switches accessories |
| Product description | Thermostat |
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Thermostat |
| Product Type | KPS79 |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Cadmium oxide (CAS no.1306-19-0) |
| Reset function | Auto |
| SCIP dossier no. | c1a694ec-501f-43db-83d2-8a9a314459e0 |
| SCIP dossier product name | KP KPS KPU Thermostat |
| Sensor pocket length min. [in] | 3 in |
| Sensor pocket length min. [mm] | 75 mm |
| Sensor size (Ø x L) [in] | 1/2 x 2 1/2 in |
| Sensor size (Ø x L) [mm] | 13 x 63 mm |
| Sensor type | Remote bulb |
| Serviceable | No |
| Temperature range [°C] [max] | 100 °C |
| Temperature range [°C] [min] | 50 °C |
| Temperature range [°F] [max] | 212 °F |
| Temperature range [°F] [min] | 122 °F |
| UL approval file name | E73170 |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.206 Kilogram |
| Net weight | 1.091 Kilogram |
| Volume | 3.684 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702423148974 |
| Proposition 65 | Cancer and Reproductive Harm |