Spanner, SPANNER FOR NW30 (M20)
189X3904
Heat exchangers, Accessory
189X3904
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | RING SPANNER NV30/M20 |
| Model | SPANNER FOR NW30 (M20) |
| Product group | Heat exchangers |
Characteristic | Value |
|---|---|
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | Spanner |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.458 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.458 Kilogram |