Spanner, SPANNER FOR NW46 (M30)
186F1203
Heat exchangers, Accessory
186F1203
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | RING SPANNER NV46/M30 |
| Model | SPANNER FOR NW46 (M30) |
| Product group | Heat exchangers |
Characteristic | Value |
|---|---|
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | Spanner |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.3 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 2.3 Kilogram |