MW Insulation jacket, MINERAL WOOL, S113-IS16-2000
181H1908
Length [mm]: 2000
181H1908
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN250 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 2000.0 mm |
| Material | MINERAL WOOL |
| Material Description | INS.JACKET S113 IS16 IPE L2000 FEA DP MW |
Characteristic | Value |
|---|---|
| Model | S113-IS16-2000 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | MW Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 47 Kilogram |
| Net weight | 47 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.553 Cubic meter |