180F4255
180F4255
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Piston set APM S 22-26 x x1A |
| Product group | Energy Recovery Device |
Characteristic | Value |
|---|---|
| Product line | High-Pressure Pumps |
| Product Type | APM S 22-40 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.32 Kilogram |
| Net weight | 4.525 Kilogram |
| Volume | 50.662 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255232193 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |