Danfoss logo
DSH105 DSH120 DSH140 DSH161 DSF115 DSF130 DSF155 DSF175 (NRVI) - 8560177

Scroll compressor, DSF175A4ALBM

120H2416

Refrigerants: R32, Segment usage: Air conditioning, Compressor power supply [V]: 400/3/50 460/3/60, Packing format: Single pack

Product specifications

Characteristic
Value
ApprovalUL
Brand techniqueScroll compressor
Capacity ControlFixed speed
Compressor power supply [V]400/3/50 460/3/60
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterActive models
DescriptionDSF175-4
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]243 mm
Discharge connection height [mm]509 mm
Discharge connection pipe size [in]7/8 in
Discharge connection size [in]7/8 in
Drawing number8560177
EconomizerNo
FamilyDSF
Fitting standardODF
Frequency [Hz]50/60
Gauge port HPNone
Gauge port LPSchrader
Glass mountingThreaded
Glass torque [Nm]50 N-m
Height from baseplate [mm]527 mm
High Side TS Max150.0 °C
High Side TS Min-35.0 °C
High Side Volume0.7 L
High value of nominal voltage at 50Hz [V]400 V
High value of nominal voltage at 60Hz [V]460 V
High value of voltage range at 50Hz [V]440 V
High value of voltage range at 60Hz [V]506 V
IDVYes
In scope of WEEENo
IP protection classIP54 (with cable gland)
Length [mm]230.0 mm
Liquid injectionNo
Low Side TS Max53.0 °C
Low Side TS Min-35.0 °C
Low Side Volume13.6 L
Low value of nominal voltage at 50Hz [V]400 V
Low value of nominal voltage at 60Hz [V]460 V
Low value of voltage range at 50Hz [V]360 V
Characteristic
Value
Low value of voltage range at 60Hz [V]414 V
LRA158 A
Material DescriptionDSF175-4AL-SINGLE
Max pressure (PS) - high side48.70 bar
Max pressure (PS) - low side32.70 bar
Maximum Operating Current [MOC]30 A
Model numberDSF175A4ALBM
Motor protectionInternal overload protector
Mounting torque [Nm]15.00 N-m
Network power supply [V/Ph/Hz]380-415/3/50 460/3/60
Number of starts per hour [Max]12
Oil charge [L]3.30 L
Oil equalization1-3/4'' Rotolock
Oil reference185SL
Oil typePOE
Packing formatSingle pack
Packing quantity1
Phase3
Power connectionsScrew 4.8 mm
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor DSF
Product TypeDSF175
Refrigerant charge [kg] [Max]10.00 kg
RefrigerantsR32
RLA26.4 A
Rotational speed at 50Hz [rpm]2900 rpm
Rotational speed at 60Hz [rpm]3500 rpm
Segment usageAir conditioning
Suction connection height [mm]278 mm
Suction connection material-
Suction connection pipe size [in]1-3/8 in
Suction connection size [in]1-3/8 in
Swept volume [cm3]151.70 cm³
Torque earth [Nm]2.00 N-m
Torque power [Nm]3.00 N-m
Total height [mm]542.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Viscosity [cP]40.0 cP
Width [mm]230.00 mm
Winding resistance for three-phase compressors with identical windings [Ohm]0.83 Ohm

General specifications

Characteristic
Value
Gross weight81 Kilogram
Net weight69 Kilogram
Characteristic
Value
Volume314.305 Cubic decimeter
Proposition 65Cancer and Reproductive Harm