
Lance Valves, RTR 15/6TB, Wall connection, Rp 1/2
013G7000
RTR 15/6TB special lance valve for radiator side connection
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
013G7000
Product specifications
Characteristic | Value |
|---|---|
| Application | 2-pipe system |
| CE mark | No |
| Connection size in | Rp 1/2 |
| Connection size out | R 1/2 |
| Contains batteries | No |
| Description | RTR 15/6TB special lance valve for radiator side connection |
| Design | Wall connection |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 0.60 bar |
| Flow temperature [°C] [Max] | 120 °C |
| Kvs values [m³/h] | 1.00 m³/h |
Characteristic | Value |
|---|---|
| Material Description | RTR 15/6TB |
| Product group | Lance Valves |
| Product line | Mechanical TRV |
| Product Type | RTR 15/6TB |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | b15d8075-3f95-4c74-aba4-ad371189fd70 |
| SCIP dossier product name | RTR 15/6T & 15/6TB Radiator valve |
| Test pressure [bar] | 16 bar |
| UL mark | No |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.57 Kilogram |
| Net weight | 0.562 Kilogram |
| Volume | 1.044 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425126260 |
| Proposition 65 | Cancer and Reproductive Harm |