Gasket, S21 GASKET EPDM HT S/LOCK
005U0272
Connection: DN100, PFAS content [Yes/No]: No, Sealing: SONDER LOCK
005U0272
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN100 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Division | 48 |
| Material | EPDM HT |
| Material Description | S21 GASKET EPDM HT S/LOCK |
| Model | S21 GASKET EPDM HT S/LOCK |
Characteristic | Value |
|---|---|
| PFAS content [Yes/No] | No |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Spare part |
| Product Type | Gasket |
| Sealing | SONDER LOCK |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 90 Gram |
Characteristic | Value |
|---|---|
| Net weight | 90 Gram |