Flat stations spare parts
183B0557
183B0557
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Bushing with nuts 3/4"x3/4"x32mm |
Characteristic | Value |
|---|---|
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Flat stations spare parts |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.1 Kilogram |
| Net weight | 0.3 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.617 Liter |
| EAN/UPC | 5715255043546 |