UnoFloor accessories
088X3980
Unofloor Watertight W800 frame and door
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for distribution systems
088X3980
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Unofloor Watertight W800 frame and door |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Watertight cabinet W800 frame and door |
| Pressure nominal primary [bar] | 6 bar |
Characteristic | Value |
|---|---|
| Product group | UnoFloors |
| Product line | Subsystems |
| Product Type | UnoFloor accessories |
| Supply temperature construction [˚C] | 60 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4 Kilogram |
| Net weight | 3.4 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424689599 |