Danfoss logo
BasicClip-product-category

BasicClip

The Basic overlap insulation rolls 20 and 30 mm covers 10 m² (1 x 10 m) and serve as heat and sound insulation.
Insulation panels made of expanded polystyrene (EPS), according to DIN-EN 13163 and DIN 4108-10.

Features and benefits

  • Foil overlap for floating screed
  • Sound reduction in compliance with DIN 4109‑2
  • Quick and easy, low‑waste layout of insulation roll surface elements
  • High clip retention force in foil for secure pipe positioning
  • Grid spacing of 5/10 cm for easy pipe layout