![MOTOR COVER HG66e [OPTIMIZED]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F599049%2FID568920827248-0101_preview.jpg&w=1920&q=75)
BOCK, Electrical component, Cover
097B81973
Compressors spare parts, Set-motor cover *EX, Legacy BOCK ID: 81973
097B81973
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-motor cover *EX |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81973 |
Characteristic | Value |
|---|---|
| Material Description | Set-motor cover *EX |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Cover |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 24.1 Kilogram |
| Net weight | 24.1 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162544709 |