BOCK, Heater, Capacity regulator
097B81734
Compressors spare parts, Set-CR92 230V AC *EX, Legacy BOCK ID: 81734
097B81734
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG34 |
| Contains batteries | No |
| Description | Set-CR92 230V AC *EX |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81734 |
Characteristic | Value |
|---|---|
| Material Description | Set-CR92 230V AC *EX |
| Power supply | 230V AC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Heater |
| Product Type | Capacity regulator |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.09 Kilogram |
| Net weight | 1.09 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162546666 |