BOCK, Housing, Motor Cover
097B81534
Compressors spare parts, Set-motor cover 7,5+11kW *EX, Legacy BOCK ID: 81534
097B81534
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-motor cover 7,5+11kW *EX |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81534 |
Characteristic | Value |
|---|---|
| Material Description | Set-motor cover 7,5+11kW *EX |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Housing |
| Product Type | Motor Cover |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.105 Kilogram |
| Net weight | 10.105 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162548301 |