BOCK, Bearing component, Bearing bush
097B81446
Compressors spare parts, Set-bear.bush ass.HG22+34e A, Legacy BOCK ID: 81446
097B81446
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG22 AHG34 AHG34-2 A |
| Contains batteries | No |
| Description | Set-bear.bush ass.HG22+34e A |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 81446 |
| Material Description | Set-bear.bush ass.HG22+34e A |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Bearing component |
| Product Type | Bearing bush |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 250.9 Gram |
| Net weight | 250.9 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162549117 |