
BOCK, Electrical component, Terminal box
097B81439
Compressors spare parts, Set-terminal box offshore pai., Legacy BOCK ID: 81439
097B81439
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG88 |
| Contains batteries | No |
| Description | Set-terminal box offshore pai. |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 81439 |
| Material Description | Set-terminal box offshore pai. |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Terminal box |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.5 Kilogram |
| Net weight | 2.5 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162549186 |