
BOCK, Connector, Flange
097B81194
Compressors spare parts, Set-intermediate fl.oval 27mm, Legacy BOCK ID: 81194
097B81194
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG44HG44 |
| Contains batteries | No |
| Description | Set-intermediate fl.oval 27mm |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 81194 |
| Material Description | Set-intermediate fl.oval 27mm |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Flange |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 240 Gram |
| Net weight | 240 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162550946 |