BOCK, Bearing component, Bearing kit
097B80118
Compressors spare parts, Set-cylindrical roller bearing, Legacy BOCK ID: 80118
097B80118
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | FK20FK30FK40FK50 |
| Contains batteries | No |
| Description | Set-cylindrical roller bearing |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 80118 |
| Material Description | Set-cylindrical roller bearing |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Bearing component |
| Product Type | Bearing kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 497 Gram |
| Net weight | 497 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162557631 |