
BOCK, Connector, Sight glass
097B80093
Compressors spare parts, Set-sight glass ø60, Legacy BOCK ID: 80093
097B80093
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG88F76F88HA44HG34 CO2HG44HG44 CO2HG56HG66HG88HGZ7 |
| Contains batteries | No |
| Description | Set-sight glass ø60 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 80093 |
| Material Description | Set-sight glass ø60 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Sight glass |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 120 Gram |
| Net weight | 120 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162557815 |