BOCK, Miscellaneous, Clutch
097B70014
Compressors spare parts, EL.magn.clutch LA16.0172 Y, Legacy BOCK ID: 70014
097B70014
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | EL.magn.clutch LA16.0172 Y |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 70014 |
| Material Description | EL.magn.clutch LA16.0172 Y |
Characteristic | Value |
|---|---|
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Clutch |
| type of component | clutch_flywheel |
| voltage of component | 24V DC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 14.5 Kilogram |
| Net weight | 14.5 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162891490 |