BOCK, Connector, Gasket
097B51789
Compressors spare parts, O-ring ø32,99x2,62 green (HC), Legacy BOCK ID: 51789
097B51789
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG44EX-HG56EX-HG66EX-HG88HG44HG56HG66HG88 |
| Contains batteries | No |
| Description | O-ring ø32,99x2,62 green (HC) |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 51789 |
| Material Description | O-ring ø32,99x2,62 green (HC) |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2 Gram |
| Net weight | 2 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162559963 |