BOCK, Housing, Cylinder cover
097B08832
Compressors spare parts, Set-cylinder cover f.CR84, Legacy BOCK ID: 08832
097B08832
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | F4 |
| Contains batteries | No |
| Description | Set-cylinder cover f.CR84 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 08832 |
Characteristic | Value |
|---|---|
| Material Description | Set-cylinder cover f.CR84 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Housing |
| Product Type | Cylinder cover |
| type of component | cylinder cover |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.9 Kilogram |
| Net weight | 1.9 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162893814 |