BOCK, Bearing component, Crankshaft
097B08062
Compressors spare parts, Set-crankshaft 38 stroke, Legacy BOCK ID: 08062
097B08062
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | AM2 |
| Contains batteries | No |
| Description | Set-crankshaft 38 stroke |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 08062 |
Characteristic | Value |
|---|---|
| Material Description | Set-crankshaft 38 stroke |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Bearing component |
| Product Type | Crankshaft |
| type of component | crankshaft |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.72 Kilogram |
| Net weight | 1.72 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162584156 |