BOCK, Pump component, Kit
097B08044
Compressors spare parts, Set-Oil Pump, Legacy BOCK ID: 08044
097B08044
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | AM4AM5F4F4 NH3F5 |
| Contains batteries | No |
| Description | Set-Oil Pump |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 08044 |
| Material Description | Set-Oil Pump |
Characteristic | Value |
|---|---|
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Pump component |
| Product Type | Kit |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
| SCIP dossier no. | 7fb3dd0d-0a64-488f-a9cd-14a954ce0532 |
| SCIP dossier product name | SET-OIL PUMP_1 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 968 Gram |
| Net weight | 880 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162584255 |