BOCK, Connector, Gasket
097B06983
Compressors spare parts, Gasket ring 105x85x1, Legacy BOCK ID: 06983
097B06983
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG88F88HG88 |
| Contains batteries | No |
| Description | Gasket ring 105x85x1 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 06983 |
| Material Description | Gasket ring 105x85x1 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.6 Gram |
| Net weight | 5.6 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162586877 |