BOCK, Electrical component, Terminal board bridge
097B06980
Compressors spare parts, Bridge for terminal board, Legacy BOCK ID: 06980
097B06980
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG88HG56 CO2 LTHG56 CO2 THG88 |
| Contains batteries | No |
| Description | Bridge for terminal board |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06980 |
Characteristic | Value |
|---|---|
| Material Description | Bridge for terminal board |
| material of component | CU |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Terminal board bridge |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 18 Gram |
| Net weight | 18 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162586884 |