BOCK, Connector, Gasket
097B05097
Compressors spare parts, Gasket ring 70x54x1,0, Legacy BOCK ID: 05097
097B05097
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG44EX-HG66F76HG44HG66HGZ7 |
| Contains batteries | No |
| Description | Gasket ring 70x54x1,0 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 05097 |
| Material Description | Gasket ring 70x54x1,0 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.9 Gram |
| Net weight | 2.9 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162592397 |