Strainer, Accessory
191U0225
Filter forBOS4..1B.. /BOS3..1B..
191U0225
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Filter forBOS4..1B.. /BOS3..1B.. |
| Packing format | Single pack |
| Product group | Generic accessories |
Characteristic | Value |
|---|---|
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Strainer |
| Product Type | Accessory |
| Quantity per packing format | 1 pc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.32 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 1.2 Kilogram |