
Repair kit, Gasket
148F3066
Type designation: Gasket, Used for product: DSV 10
148F3066
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Repair Kit for DSV10 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Safety valve spare parts |
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Repair kit |
| Quantity per packing format | 25 pc |
| REACH Candidate List substances | No |
| Type designation | Gasket |
| Used for product | DSV 10 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.08 Kilogram |
| Net weight | 0.065 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.302 Liter |
| EAN/UPC | 5702424050009 |