
Valve body for expansion valve, TEH, Solder, ODF, 22 mm, Solder, ODM, 28 mm
067B4036
Direction: Straightway, Used for product: TE 5, Inlet connection type: Solder, ODF, Inlet size [mm]: 22, Outlet connection type: Solder, ODM, Outlet size [mm]: 28
067B4036
Product specifications
Characteristic | Value |
|---|---|
| Approval | LLC CDC TYSK |
| Balanced port [Yes/No] | No |
| Body material | Brass |
| China RoHS compliance | Out of scope |
| Connection material | Brass |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Out of scope |
| Flow direction | Single-flow |
| Flow direction indicator | Embossed 1-way arrow |
| Inlet connection type | Solder, ODF |
| Inlet size [mm] | 22.00 mm |
| Material Description | TE 5 Valve Body SS |
| Outlet connection type | Solder, ODM |
Characteristic | Value |
|---|---|
| Outlet size [mm] | 28.00 mm |
| Packing format | Multi pack |
| Parts included | Screwswashers |
| Parts Program name | TE 5 |
| Product accessories | TXV accessories |
| Product group | Expansion valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Valve body for expansion valve |
| Product Type | TEH |
| Quantity per packing format | 32 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 7a4717a2-7803-4273-9d94-59ccfb927c1e |
| SCIP dossier product name | TE |
| Serviceable | TXV spare parts |
| Used for product | TE 5 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.42 Kilogram |
| Net weight | 0.4 Kilogram |
| Volume | 0.299 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428286282 |
| Proposition 65 | Cancer and Reproductive Harm |