
Pressure control valve, KDC 065 A 0.5
148G3825
Connection size [mm]: 65, Connection type: Butt weld, Kv Fully open [m3/h]: 78, Max. Working Pressure [bar]: 40
148G3825
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEUA |
| CE mark | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 2 1/2 in |
| Connection size [mm] | 65 mm |
| Connection standard | ASME B 36.10M SCHEDULE 40 |
| Connection type | Butt weld |
| Contains batteries | No |
| Cv Fully open [gal/min] | 90.00 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] | 0.500 bar |
| Differential pressure [psi] | 7.500 psi |
| Direction | Angleway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fluid Group | 1 |
| Kv Fully open [m3/h] | 78 m³/h |
Characteristic | Value |
|---|---|
| Material Description | KDC 065 A 0.5 bar Hydrocarbon, "C" |
| Max. Working Pressure [bar] | 40.0 bar |
| Max. Working Pressure [psig] | 580 psig |
| Packing format | Single pack |
| PED category | II |
| Product description | Multifunction compressor valve |
| Product group | Press. and temp. regul. valves |
| Product line | Industrial Refrigeration |
| Product name | Pressure control valve |
| Product Type | KDC 065 A 0.5 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R1270R170R290R600R600aRE170 |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -58 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.705 Kilogram |
| Net weight | 4.479 Kilogram |
| Volume | 6.178 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428883214 |
| Proposition 65 | Cancer and Reproductive Harm |