
Micro Channel heat exchanger, MCHE D1100-C, Industrial pack
021U1532
Rated capacity R410A [kW]: 3.1, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121
021U1532
Product specifications
Characteristic | Value |
|---|---|
| Application area | Air ConditioningRefrigeration |
| Approval | EACPEDUL |
| Approval file name | CE-0062-PED-H-DMC 001-20-CHN-ASA33862ЕАЭС KZ 7100841.13.12.01130 |
| Body material | Aluminium |
| China RoHS compliance | Yes |
| Coil depth [in] | 0.63 in |
| Coil depth [mm] | 16.0 mm |
| Coil height [in] | 13.69 in |
| Coil height [mm] | 347.7 mm |
| Coil Length [in] | 15.240 in |
| Coil Length [mm] | 387.0 mm |
| Connection material | Copper |
| Contains batteries | No |
| Design pressure [MPa] | 4.5 MPa |
| Design pressure [psig] | 653 psig |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fin pitch [mm] | 1.10 mm |
| Flow direction | Single-flow |
| Fluid Group | 12 |
| Identical product | 021U1300 |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 5/16 in |
| Inlet size [mm] | 7.94 mm |
| Internal volume [cm3] | 220.000 cm³ |
| Internal volume [in3] | 13.4 in³ |
| Material Description | MCHE Cond 16X1.3X16 DF0121E I/48 |
| Max. Working Pressure [bar] | 45.0 bar |
| Max. Working Pressure [psig] | 653 psig |
| Mounting bar material | Aluminium |
Characteristic | Value |
|---|---|
| Number of tubes [pcs] | 34 |
| Operation Ambient Temp [°C] [max] | 72 °C |
| Operation Ambient Temp [°C] [min] | -40 °C |
| Operation Ambient Temp [°F] [max] | 162 °F |
| Operation Ambient Temp [°F] [min] | -40 °F |
| Outlet connection type | Solder, ODF |
| Outlet size [in] | 5/16 in |
| Outlet size [mm] | 7.94 mm |
| Packing format | Industrial pack |
| Part Number | DF0121E |
| Product accessories | No |
| Product group | Heat exchangers |
| Product line | Micro Channel Heat Exchangers |
| Product name | Micro Channel heat exchanger |
| Product Type | MCHE D1100-C |
| Quantity per packing format | 48 pc |
| Rated cap. conditions [IMP] | Air speed=591 ft/minAmbient temp.=95 °FDelta t=21.6 °FSubcooling=9 °F |
| Rated cap. conditions [SI] | Air speed=3 m/sAmbient temp.=35 °CDelta t=12 °CSubcooling=5 °C |
| Rated capacity R410A [kW] | 3.10 kW |
| Rated capacity R410A [TR] | 0.88 TR |
| REACH Candidate List substances | No |
| Refrigerants | R1234yfR1234ze(E)R134aR22R290R32R404AR407CR410AR444BR448AR449AR449BR452AR452BR454AR454BR454CR455AR513AR513BR514AR515AR515BR600a |
| Serviceable | No |
| Temperature range [°C] [max] | 121 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 250 °F |
| Temperature range [°F] [min] | -40 °F |
| Type designation | D1100-C |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.138 Kilogram |
| Net weight | 1.25 Kilogram |
| Volume | 0.016 Cubic meter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162526750 |
| Proposition 65 | Cancer and Reproductive Harm |