
Optyma™, LGNM0120RWA000N
114N2203
Segment usage: Low Back Pressure; Medium Back Pressure, Refrigerants: R290, Compressor power supply [V]: 230/1/60
114N2203
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 60Hz [m³/h] | 1700 m³/h |
| Applications | LBPMBP |
| Approval | UR |
| Capacity Control | Fixed speed |
| China RoHS compliance | Out of scope |
| Compressor model | NST30NG |
| Compressor power supply [V] | 230/1/60 |
| Condenser type | E2 |
| Connection type | Solder |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | LGNM0120RWA000N |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | N |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan blade size [mm] | 250.000 mm |
| Fan current @ 60Hz [A] | 0.40 A |
| Fan diameter [mm] | 250 mm |
| Fan power consumption @ 60Hz [W] | 60 W |
| Fan power output @ 60Hz [W] | 60 W |
| Fan power supply [V/Ph/Hz] | 230/1/60 |
| Frequency [Hz] | 60 |
| High value of nominal voltage at 60Hz [V] | 230 V |
| High value of voltage range at 60Hz [V] | 253 V |
| HMBP Cooling capacity range [kW] (R513A/R134a) | Not available for this condition / refrigerant |
Characteristic | Value |
|---|---|
| LBP Cooling capacity range [kW] (R452A) | Not available for this condition / refrigerant |
| Liquid line connection [in] | 3/8 in |
| Low value of nominal voltage at 60Hz [V] | 208 V |
| Low value of voltage range at 60Hz [V] | 187 V |
| Material Description | LGNM0120RWA000N |
| MBP Cooling capacity range [kW] (R22) | Not available for this condition / refrigerant |
| MBP Cooling capacity range [kW] (R449A) | Not available for this condition / refrigerant |
| Model number | LGNM0120RWA000N |
| No. of phases (compressor) | 1 |
| Number of fans | 2 |
| Phase | 1 |
| Phases of Compressor | 1 |
| Phases of Fan | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ WA |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R290 |
| RLA | 6.6 A |
| Rotational speed at 60Hz [rpm] | 3500 rpm |
| Segment usage | Low Back PressureMedium Back Pressure |
| Suction connection size [in] | 1/2 in |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| Version | WA |
| VersionDescription | WA : Power cord, without receiver (for capillary tubes) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 39 Kilogram |
| Net weight | 36.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 75.364 Liter |
| Proposition 65 | Cancer and Reproductive Harm |