
Condenser, T8
193U8026E
MCHE, T8 Coil + Fan shroud
193U8026E
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | MCHE, T8 Coil + Fan shroud |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Condenser |
| Material Description | MCHE + PACKING T8 MCHE S-HERMETIC |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Condenser |
| Product Type | T8 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 28.83 Kilogram |
| Net weight | 25.95 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 677.102 Liter |