Tank, Receiver
119-1328
MBC pressure switch
119-1328
Product specifications
Characteristic | Value |
|---|---|
| Description | MBC pressure switch |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Tank |
| Material Description | SP-MBC Pressure Switch |
Characteristic | Value |
|---|---|
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Tank |
| Product Type | Receiver |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.247 Kilogram |
| Net weight | 0.2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.11 Liter |
| EAN/UPC | 5715255232759 |