Electrical component, Controller
119-1326
MMIMYK connector and cable
119-1326
Product specifications
Characteristic | Value |
|---|---|
| Description | MMIMYK connector and cable |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| Material Description | SP- MMIMYK connector and cable |
Characteristic | Value |
|---|---|
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Controller |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.247 Kilogram |
| Net weight | 0.2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.11 Liter |
| EAN/UPC | 5715255232667 |