
Spare part, EV220B 15-50 EVSI 15-50 NBR, Adjustable orifice
032U0681
Product Type: Spare part, Used for product: EV220B 15-50 EVSI 15-50 NBR, Type designation: Adjustable orifice, Service kit
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves, Spare parts and accessories for Valves
032U0681
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| Description | Adjustable Orifice Kit |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Spare part Adjustable Orifice Kit NBR |
| Packing format | Multi pack |
| Parts included | Equalizing orificeGasketO-ring |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 200 pc |
| REACH Candidate List substances | No |
| Seal Material | NBR |
| Type designation | Adjustable orifice |
| Used for product | EV220B 15-50 EVSI 15-50 NBR |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.014 Kilogram |
| Net weight | 0.012 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.02 Liter |
| EAN/UPC | 5702423113927 |