Solenoid valve, EV210S, Function: NC, G, 1/4, 0.26 m³/h, FKM
032H8185
Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2
032H8185
Product specifications
Characteristic | Value |
|---|---|
| Actuator | S |
| Actuator size | 9 mm |
| Actuator size [in] | 0.35 in |
| Actuator system [mm] | 9.0 mm |
| Ambient temperature max. [°C] | 50 °C |
| Ambient temperature max. [°F] | 122 °F |
| Application | Closed and Drain |
| Body material | Brass |
| Connection Internal/External | Internal |
| Connection material | Brass |
| Connection size [in] | 1/4 |
| Connection standard | ISO 228-1 |
| Connection type | G |
| Contains batteries | No |
| Cv value [gal/min] | 0.300 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 11.000 bar |
| Differential pressure [bar] [min] | 0.000 bar |
| Differential pressure [psi] [max] | 160.000 psi |
| Differential pressure [psi] [min] | 0.000 psi |
| Est. time to close, water [ms] | 10 ms |
| Est. time to open, water [ms] | 10 ms |
| Flow direction | Single-flow |
| Flow direction indicator | Engraved 1-way arrow |
| Fluid Group | 1 |
| Function | NC |
| Kv value [m³/h] | 0.260 m³/h |
| Material Description | Valve EV210S 3.5B G 14F NC000 |
Characteristic | Value |
|---|---|
| Max media viscosity [cSt] | 20 cSt |
| Max. test pressure [bar] | 16.5 bar |
| Max. test pressure [psig] | 239.5 psig |
| Max. Working Pressure [bar] | 11.0 bar |
| Max. Working Pressure [psig] | 160 psig |
| Media recommendations | Oil,Comp.Air,Vacuum |
| Media tolerance comments | Neutral media |
| Medium temperature range [°C] [max] | 100 °C |
| Medium temperature range [°C] [min] | -10 °C |
| Medium temperature range [°F] [max] | 212 °F |
| Medium temperature range [°F] [min] | 14 °F |
| Number of ways | 2/2 |
| Operation | Direct-operated |
| Orifice size [mm] | 3.50 mm |
| Orifice size fraction [in] | 5/32 in |
| Packing format | Multi pack |
| Parts Program name | EV210S |
| Product accessories | Solenoid valve accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EV210S |
| Quantity per packing format | 16 pc |
| Seal Material | FKM |
| Serviceable | Solenoid valve spare parts |
| Specification key | EV210S 3.5B G 14F NC000 |
| Type designation | EV210S 3.5 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.12 Kilogram |
| Net weight | 0.102 Kilogram |
| Volume | 0.113 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255212638 |
| Proposition 65 | Cancer and Reproductive Harm |