
Telemetry device, Accessory
300B4500
Monitoring unit, Product Type: Accessory, Packing format: Single pack, Quantity per packing format: 1
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
300B4500
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | DEL - Telemetry Device VBCTK |
| Packing format | Single pack |
| Product group | Telemetry device |
Characteristic | Value |
|---|---|
| Product line | Electronic Controllers and Services |
| Product name | Monitoring unit |
| Product Type | Accessory |
| Quantity per packing format | 1 pc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.125 Kilogram |
| Net weight | 0.125 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.043 Liter |
| EAN/UPC | 5714279050776 |