PU Insulation jacket, PU-FOAM, S31A-DG10-750
181H1509
Length [mm]: 750
181H1509
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN65 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 750.0 mm |
| Material | PU-FOAM |
| Material Description | INS. JACK S31A IG/DG L750 FC PUR |
Characteristic | Value |
|---|---|
| Model | S31A-DG10-750 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | PU Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15.5 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 15.5 Kilogram |