
Refrig appliance control (TXV), EKC 202A1
084B8625
Function: 2 Outputs, 1Temp.Sensor, Supply voltage [V] AC: 230, Communication type: Optional LON, Packing format: Industrial pack, Quantity per packing format: 30
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
084B8625
Product specifications
Characteristic | Value |
|---|---|
| Application area | Refrigeration control |
| Approval | C-TICKCEEACIntertek SemcocURus |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Communication type | Optional LON |
| Controller type | Refrig. Controller (Temp) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Display on front | Yes |
| EU RoHS compliance | Out of scope |
| Frequency [Hz] | 50/60 Hz |
| Function | 2 Outputs, 1Temp.Sensor |
| Material Description | DEL - EKC 202A1, Refrigerat.Controller,I |
| Number of Compressors max. | 1 pc |
| Number of Evaporators max. | 1 pc |
Characteristic | Value |
|---|---|
| Other RoHS documentation | EAEU RoHS |
| Packing format | Industrial pack |
| Power consumption [VA] | 1.5 VA |
| Product accessories | Electron. control accessories |
| Product group | Evaporator and room control |
| Product line | Electronic Controllers and Services |
| Product name | Refrig appliance control (TXV) |
| Product Type | EKC 202A1 |
| Quantity per packing format | 30 pc |
| REACH Candidate List substances | No |
| Serviceable | No |
| Supply voltage [V] AC | 230 V |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.183 Kilogram |
| Net weight | 0.159 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.506 Liter |
| EAN/UPC | 5702428841801 |