
Display, ETP R1
077F8523
Function: Display 3x7 mm, Used for product: ETC1H, Std., Packing format: Industrial pack, Quantity per packing format: 72
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
077F8523
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEGOST AN30UL |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| DG Indicator Profile | Not relevant for dangerous goods |
| Display colour | Red |
| Display glass colour | Red |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | Display 3x7 mm |
| Material Description | DEL ETP R1 Display, Std., Red, Red, Logo |
| Number of terminals [pcs] | 3 pc |
Characteristic | Value |
|---|---|
| Other RoHS documentation | EAEU RoHS |
| Packing format | Industrial pack |
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
| Product name | Display |
| Product Type | ETP R1 |
| Quantity per packing format | 72 pc |
| REACH Candidate List substances | No |
| Terminals connector | RAST2.5 Edge connector |
| UL mark | Yes |
| Used for product | ETC1H, Std. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.062 Kilogram |
| Net weight | 0.047 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.328 Liter |
| EAN/UPC | 5702428434850 |