Gasket, S86 EPDM HT SONDERLOCK GASKET
005U1233
Connection: DN150, Sealing: SONDER LOCK
005U1233
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN150 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material | EPDM HT |
| Material Description | S86 EPDM HT Sonderlock Gasket |
| Model | S86 EPDM HT SONDERLOCK GASKET |
Characteristic | Value |
|---|---|
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Spare part |
| Product Type | Gasket |
| Sealing | SONDER LOCK |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.16 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.16 Kilogram |