VMT
VMT is 2-way seated valve primarily for use in heating systems.
It can be combined with:
• ABV and ABNV* Thermohydraulic actuators
• RAVI, RAVK and RAVV self-acting thermostatic actuators
* ABNV can be combined with VMT-/8 valves only.
Features and benefits
- Compatible with multiple actuator types for versatile heating control.
- Compact DN 15‑25 design with kVS up to 8.0 m³/h.
- Suitable for water and glycolic systems up to 120 °C.