
STV / STVL, 4", ANSI Flange
065F8973
4" C/Iron balancing valve #125 ANSI FL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: STV / STVL
065F8973
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | ANSI Flange |
| Contains batteries | No |
| Cv value | 222.0 |
| Description | 4" C/Iron balancing valve #125 ANSI FL |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Out of scope |
| Material Description | 4" C/IRON BALANCING VALVE #125 ANSI FL |
| Product group | Manual balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | STV / STVL |
| Valve size | 4" |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 29.44 Kilogram |
| Net weight | 29.44 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 7330580251282 |