BOCK, Connector, Valve
097B07855
Compressors spare parts, Pressure balance valve cpl., Legacy BOCK ID: 07855
097B07855
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG7HA4HA5HA6HG4HG4 CO2HG5HG6HG7HGZ7 |
| Contains batteries | No |
| Description | Pressure balance valve cpl. |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 07855 |
| Material Description | Pressure balance valve cpl. |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 26.5 Gram |
| Net weight | 26.5 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162584934 |