BOCK, Compression component, Piston kit
097B07111
Compressors spare parts, Piston ø55 optimized, Legacy BOCK ID: 07111
097B07111
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | F3F4FK30FK40HG34-2HG34-2 A |
| Contains batteries | No |
| Description | Piston ø55 optimized |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07111 |
Characteristic | Value |
|---|---|
| Material Description | Piston ø55 optimized |
| material no. of component | EN AC-47100 |
| material of component | AlSi12Cu2Fe |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Compression component |
| Product Type | Piston kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 92 Gram |
| Net weight | 92 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162893074 |