BOCK, Connector, Clamp
097B06283
Compressors spare parts, Pipe clamp 40-45 mm (1 1/4"), Legacy BOCK ID: 06283
097B06283
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | galvanized |
| Brand | BOCK |
| Contains batteries | No |
| Description | Pipe clamp 40-45 mm (1 1/4") |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 06283 |
| Material Description | Pipe clamp 40-45 mm (1 1/4") |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Clamp |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 170 Gram |
| Net weight | 170 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162892992 |