BOCK, Connector, Plug
097B06129
Compressors spare parts, Locking plug ø10, Legacy BOCK ID: 06129
097B06129
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | F14 NH3F16 NH3F2 NH3F3 NH3F4 NH3F5 NH3 |
| Contains batteries | No |
| Description | Locking plug ø10 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 06129 |
| Material Description | Locking plug ø10 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Plug |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10 Gram |
| Net weight | 10 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162589175 |