BOCK, Connector, Gasket
097B05169
Compressors spare parts, O-ring ø101,19x3,53, Legacy BOCK ID: 05169
097B05169
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | 70 Shore A |
| Brand | BOCK |
| component used for | FK40FK50 |
| Contains batteries | No |
| Description | O-ring ø101,19x3,53 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05169 |
Characteristic | Value |
|---|---|
| Material Description | O-ring ø101,19x3,53 |
| material no. of component | Trelleborg WC706 |
| material of component | CR |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
| type of component | gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.3 Gram |
| Net weight | 4.3 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162592205 |